??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part Number
127747
Description
F2B-DLEZ-30M-SHCR
Weight
0.98 kg
A
39.6 mm
B
140.0 mm
C
41.4 mm
D
116.6 mm
Bolt Diameter
M10 mm
H
8.9 mm
J
12.7 mm
L
56.4 mm
M
79.5 mm
Pobierz modele CAD
Previews